9120-RF26PD-M | M | 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector - Master side |
9120-RF26RPD-M | M | 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector and right angle lock/unlock cables - Master side |
9120-RF26WPD-M | M | 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector & straight lock/unlock cables - Master side |
9120-RF17-T | T | 26-pin (16 available for customer use), 3 Amp/125VAC Electrical Module, M27 style, 28-pin connector, w/ 8 bit Tool-ID (0-255) - Tool side |
9120-RF21PD-T | T | 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector - with Tool-ID built inside - Tool side |
9120-RF26PD-T | T | 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector - Tool side |
9120-RJ526PDA-T | T | 26-pin, 2 Amp/60VAC/70VDC potted electrical module with Junction Box with (5) M12, 5-Pin Connectors (+ 24V/0V pass separately) - Tool side |
9120-RJ526PD-T | T | 26-pin, 2 Amp/60VAC/70VDC potted electrical module with Junction Box with (5) M12, 5-Pin Connectors (+ 24V/0V pass together) - Tool side |
Description: |
26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector |
Weight: |
Master 0.73 lbs (0.33 kg) Tool 0.56 lbs (0.25 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/150VAC RJ526PD-T and RJ526PDA-T 2 Amps/60VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
No Master side or Tool side Connector Mates available.
|
9630-20-RF26PDM RF26PDT.pdf |
RF26PDM RF26PDT Electrical Module Drawing
|
9630-20-RF26PDM RJ526PDT.pdf |
RF26PDM RJ526PDT Module Drawings
|
9630-20-RF26PDMVL RF26PDTVL.pdf |
RF26WPDMVL RF26PDTVL Electrical Module Drawing
|
9630-20-RF26RPDM RF17AT.pdf |
RF26PDM RF17AT Electrical Module Drawing
|
9630-20-RF26RPDM RF17T.pdf |
RF26RPDM RF17T Module Drawing
|
9630-20-RF26RPDM RF21PDT.pdf |
RF26RPDM RF21PDT Module Drawing
|
9630-20-RF26RPDM RF26PDT.pdf |
RF26RPDM RF26PDT Electrical Module Drawing
|
9630-20-RF26RPDM RJ526PDAT.pdf |
RF26RPDM RJ526PDAT Electrical Module Drawing
|
9630-20-RF26WPDM RF21PDT.pdf |
RF26WPDM RF21PDT Module Drawing
|
9630-20-RF26WPDM RF26PDT.pdf |
RF26WPDM RF26PDT Electrical Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-RF26PD-M |
26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector - Master side
|
9120-RF26RPD-M |
26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector and right angle lock/unlock cables - Master side
|
9120-RF26WPD-M |
26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector & straight lock/unlock cables - Master side
|
9120-RF26PD-T |
26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector - Tool side
|
9120-RF21PD-T |
RF21 Tool Module Potted with M27 connector
|
9120-RF26RPD-M |
26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector and right angle lock/unlock cables - Master side
|
|
PD | Adds potting for improved moisture protection. (Add PD at the end of the module number before -M or -T. No dashes between PD and module number.) |
R | Adds right-angled connector for lock/unlock sensor cables to Master electrical modules. (Add R at the end of the module number, before -M for Master. No dashes between R and module number.) |
W | Adds straight lock/unlock sensor cables to Master electrical modules. This takes away the use of four pins from the customer. |
|
|